G3VM-41UR□/51UR MOS FET Relays VSON, Low-output-capacitance and Low-ON-resistance Type (with Low C × R)
A Lineup of Compact VSONs with a Mounting Area of 3.55 mm² MOS FET Relays with
Low Output Capacitance and
Low ON Resistance
- Load voltage: 40 V or 50 V
- G3VM-41UR12: Low C × R = 4.5 pF·Ω, COFF (standard) = 0.3 pF, RON (standard) = 15 Ω
- G3VM-41UR10: Low C × R = 5.4 pF·Ω, COFF (standard) = 0.45 pF, RON (standard) = 12 Ω
- G3VM-41UR11: Low C × R = 4.9 pF·Ω, COFF (standard) = 0.7 pF, RON (standard) = 7 Ω
- G3VM-41UR4: Low C × R = 10 pF·Ω, COFF (standard) = 5 pF, RON (standard) = 2Ω
- G3VM-51UR: Low C × R = 12 pF·Ω, COFF (standard) = 12 pF, RON (standard) = 1 Ω
- High Ambient operating temperature: -40°C to +110°C
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G3VM-41UR□/51UR | |
Precautions | Common Precautions for All MOS FET Relays | |
Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
Technical information | The SOLUTIONS [MOS FET Relay] | |
Software | Simulation Model |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G3VM-41UR10 | Login/Register | Login/Register | Download | In production | |
G3VM-41UR10(TR05) | Download | In production | |||
G3VM-41UR11 | Login/Register | Login/Register | Download | In production | |
G3VM-41UR11(TR05) | Download | In production | |||
G3VM-41UR12 | Login/Register | Login/Register | Download | In production | |
G3VM-41UR12(TR05) | Download | In production | |||
G3VM-41UR4 | Login/Register | Login/Register | Download | In production | |
G3VM-41UR4(TR05) | Login/Register | Login/Register | Download | In production | |
G3VM-51UR | Login/Register | Login/Register | Download | In production | |
G3VM-51UR(TR05) | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.