B3SE Ultra Thin Tactile Switch
Products
Omron Electronic Components is releasing a new ultra-thin sealed surface-mounting tactile switch rated at 1 million operations.
The new ultra-thin Omron B3SE delivers amazingly high durability with a minimum of 1 million operations, offering a long product life cycle. The tactile switch height of just 2mm contributes to the development of incredibly slim devices. The button gives the user positive tactile feedback, contributing a quality feel to the user interface. With a surface-mounting pin type, it’s suitable for high-density mounting. The silver plated switch is sealed conforming to IP67 (IEC 60529) standards providing high contact reliability in dusty environments and sealing against ingress of flux or fluids during manufacturing. The B3SE can withstand temperatures between -25C to +70C degrees with no icing or condensation.
Andries de Bruin, European Product Marketing Manager, Omron comments, “The B3SE will allow designers to really challenge themselves to develop ultra-thin products with absolute confidence in the long term durability of the switch. The crisp click during operation will reassure end users that this is a high quality product.”
The B3SE is perfect for applications including instrumentation, factory automation, consumer electronics, white goods and more.

Check out the technical specifications at the B3SE product page.