B3SE Ultra-thin Sealed Surface-mounting Tactile Switch
PCB surface-mounting 6-mm square
type that achieves high durability
with an ultra-thin, sealed structure.
- A height of 2 mm contributes to the development of thinner and smaller devices.
- Sealed construction conforming to IP67 (IEC 60529) provides high contact reliability in dusty environments. (* Excluding the terminal section.)
- Crisp click feeling and high durability of 1million operations.
- Surface-mounting pin type is suitable for high-density mounting.
- A small package containing 100 embossed taping reels is available, in addition to the standard package containing 2000 reels.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet B3SE | |
Precautions | Tactile Switch Safety Precautions | |
Selection Guide | Switch Selection | |
Technical information | The SOLUTIONS [Operation Switch] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
B3SE | Download | In production | |||
B3SE-1002P | Login/Register | Download | In production | ||
B3SE-1002P-R100 | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.