What is Resistor-integrated Microswitch?
A resistor-integrated microswitch is a
microswitch with chip resistors built into the switch circuit.
By distinguishing between “normal operation” and “abnormal operation” based on differences in the output of four resistance values, it is possible to detect wiring faults, thereby reducing equipment downtime. The ability to detect abnormal operation contributes to self-diagnosis and remote maintenance of equipment.
Without built-in resistors
There are only two types, Vcc* and 0V, making it impossible to distinguish between normal and abnormal operation.
With built-in resistors
Four types of voltage changes enable distinguishing between normal and abnormal operation.
*Vcc: Power supply voltage
Detects based on changes in voltage output values
|
![]() |
Detects the voltage value of V1 (Switch ON) via R2 only.
|
Detects based on changes in voltage output values
|
![]() |
Detects the voltage value of V2 (Switch OFF) via R1 and R2.
|
| The output values for open circuit and switch OFF are the same, so they cannot be distinguished.
|
![]() |
Detects the difference between open circuit and switch OFF.
|
| The output values for short circuit and switch ON are the same, so they cannot be distinguished.
|
![]() |
Detects the difference between short circuit and switch ON
|
Previously, when using a switch without built-in resistors, it was necessary to attach resistors externally. However, open circuits and short circuits that occur between the resistor and the switch cannot be detected by conventional methods. By using a resistor-integrated switch, it is possible to detect wiring faults between the switch and the resistor. Furthermore, since resistors are built into the switch, it contributes to reducing external installation man-hours and saving space.
Resistor-less switch & external resistors

Wiring faults are detected by externally installed
resistors.
However, it is impossible to detect wiring faults
between the switch and the resistor.
Resistor-integrated switch

The switch can detect wiring faults, eliminating
the need for external resistors.
This contributes to improved safety, space
savings, and reduced man-hours.
Resistor-integrated Microswitch Lineup
D2AW-R

Click here if you are looking for a product with the same size as the conventional D2HW and D2AW.
Various stroke lengths (with a lever) and terminals
are also available.
D2EW-R

Click here if you are looking for a smaller microswitch.
This product can be operated from the side without a lever.
Applications
Capable of detecting four different states (ON, OFF, short circuit, and open circuit), this product can be used in various applications!
Security applications
For preventing theft and vandalism by sounding
an alarm in the event of an abnormality

- Smart meters
- Security devices
- Safes
- Auto-lock devices
- Security devices, etc.
FA industry
For detecting abnormalities such as switch failures
and broken wiring!

- Machine tools
- industrial robots
- AGV/AMR, etc.
- Machine tools
- industrial robots
- AGV/AMR, etc.