-
Case 01AMR
Three-dimensional distance measurement of obstacles in the direction of travelSuitable model3D TOF sensor module: B5L-A2S-U01-010 -
Obstacle detection
Conventional 2D LIDAR, optical, and ultrasonic sensors are used for AMR obstacle detection applications.
All of them, however, have a limited measurement area, with a risk of collision or fall due to insufficient obstacle and/or step detection.
- For 2D LIDAR
- Two-dimensional measurements cannot detect obstacles fixed above or floor steps below.
- For ultrasonic sensor
- Small detection area.
- For optical displacement sensor
- Small detection area.
- It cannot detect high-reflectance objects at short distances due to signal saturation and low-reflectance objects at long distances due to weak signals.
- Even indoors, the accuracy of distance data deteriorates by sunlight enters through a window.
![2D LiDAR : Many non-detectable points](/eu-en/sites/components.omron.com.eu/files/2023-03/tof_app01_01_en.png)
Obstacle detection by 3D distance measurement contributes to collision prevention
- This sensor can measure three-dimensional distances using the time-of-flight method.
Three-dimensional distance data enables stable detection of obstacles in a wide range of up/down and left/right directions, contributing to AMR collision prevention.
![](/eu-en/sites/components.omron.com.eu/files/2023-03/tof_app01_02.png)
![](/eu-en/sites/components.omron.com.eu/files/2023-03/tof_app01_03.png)
- Specialized processing (HDR function*) enables distance measurement of detection objects with low to high reflectance from near to far distances.
* What is HDR function?
- Even indoors, sensors may be affected by sunlight shining through a window. This sensor has enhanced sunlight resistance* and can be used safely up to 100,000 lux.
* What is disturbance resistance?
![Omron 3D TOF](/eu-en/sites/components.omron.com.eu/files/2023-03/tof_app01_04_en.png)