
A6SR Piano DIP Switch

- RoHS Compliant
Standard Surface Mounting Piano DIP
Switches
- Low-profile design with a height of only 5 mm and a 2.54-mm pitch for continuous mounting.
- Gold-plated twin contacts ensure high reliability.
- Embossed 100 pcs reel type is recommended for flexible demand.
- Downloadable data
- CAD
Date of page update:
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet A6SR | |
Precautions | DIP Switch Safety Precautions | |
Selection Guide | OMRON Switch & Connector Selection |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper |
Basics of DIP Switches General Knowledge of DIP Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
A6SR-0101 | RoHS Certificate | In production | |||
A6SR-0101-P | RoHS Certificate | In production | |||
A6SR-2101 | RoHS Certificate | In production | |||
A6SR-2101-P | RoHS Certificate | In production | |||
A6SR-4101 | Login/Register | Login/Register | RoHS Certificate | In production | |
A6SR-4101-P | RoHS Certificate | In production | |||
A6SR-6101 | RoHS Certificate | In production | |||
A6SR-6101-P | RoHS Certificate | In production | |||
A6SR-8101 | RoHS Certificate | In production | |||
A6SR-8101-P | RoHS Certificate | In production | |||
A6SR-0104 | RoHS Certificate | In production | |||
A6SR-0104-P | RoHS Certificate | In production | |||
A6SR-2104 | RoHS Certificate | In production | |||
A6SR-2104-P | RoHS Certificate | In production | |||
A6SR-4104 | Login/Register | Login/Register | RoHS Certificate | In production | |
A6SR-4104-P | RoHS Certificate | In production | |||
A6SR-6104 | RoHS Certificate | In production | |||
A6SR-6104-P | RoHS Certificate | In production | |||
A6SR-8104 | Login/Register | Login/Register | RoHS Certificate | In production | |
A6SR-8104-P | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.