A6TR Piano DIP Switch
Standard Through-hole Mounting Piano
DIP Switches
- Low-profile design with a height of only 5 mm and a 2.54-mm pitch for continuous mounting.
- Gold-plated twin contacts ensure high reliability.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet A6TR | |
Precautions | DIP Switch Safety Precautions | |
Selection Guide | Switch Selection | |
Technical information | The SOLUTIONS [Operation Switch] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | Basics of DIP SwitchesGeneral Knowledge of DIP Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
A6TR-0101 | Login/Register | Login/Register | Download | In production | |
A6TR-0104 | Login/Register | Login/Register | Download | In production | |
A6TR-2101 | Login/Register | Login/Register | Download | In production | |
A6TR-2104 | Login/Register | Login/Register | Download | In production | |
A6TR-4101 | Login/Register | Login/Register | Download | In production | |
A6TR-4104 | Login/Register | Login/Register | Download | In production | |
A6TR-6101 | Login/Register | Login/Register | Download | In production | |
A6TR-6104 | Login/Register | Login/Register | Download | In production | |
A6TR-8101 | Login/Register | Login/Register | Download | In production | |
A6TR-8104 | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.