G3VM-41PR□/51PR MOSFET Relays USOP package with Low Output Capacitance and ON Resistance type (Low C × R)
USOP Package with Low Output
Capacitance and ON Resistance
- Load voltage 40V/50V
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G3VM-41PR□/51PR | |
| Precautions | Common Precautions for All MOSFET Relays | |
| Selection Guide | G3VM MOSFET RELAYS SELECTION GUIDE | |
| Technical information | Troubleshooting case studies [MOSFET Relay] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G3VM-41PR10 | Login/Register | Login/Register | Download | In production | ||
| G3VM-41PR10(TR05) | Download | In production | ||||
| G3VM-41PR11 | Login/Register | Login/Register | Download | In production | ||
| G3VM-41PR11(TR05) | Download | In production | ||||
| G3VM-41PR12 | Login/Register | Login/Register | Download | In production | ||
| G3VM-41PR12(TR05) | Download | In production | ||||
| G3VM-41PR5 | Login/Register | Login/Register | Download | In production | ||
| G3VM-41PR5(TR05) | Download | In production | ||||
| G3VM-41PR6 | Login/Register | Login/Register | Download | In production | ||
| G3VM-41PR6(TR05) | Download | In production | ||||
| G3VM-51PR | Login/Register | Login/Register | Download | In production | ||
| G3VM-51PR(TR05) | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.


