G3VM-61QV3L

- New
S-VSON(L) 4pin; Surface-mounting terminals; Load voltage
(peak value) 60V
Absolute Maximum Rating (Ta = 25℃)
Connection temperature | 135℃ |
---|---|
Input forward voltage | 4V |
Input reverse voltage | 6V |
Load voltage (AC peak/DC) | 60V |
Continuous load current (AC peak/DC) | 400mA |
ON current reduction rate | -3.64mA/℃ |
Pulse ON current | 1200mA |
Connection temperature | 135℃ |
Dielectric strength between I/O | 500Vrms |
Ambient operating temperature | -40~+125℃ |
Ambient storage temperature | -40~+135℃ |
Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
Reverse current | 10μA |
---|---|
Capacitance between terminals | 80pF |
Input forward current | 6.6mA |
Operate voltage Typical | 1.2V |
Operate voltage Maximum | 1.6V |
Operate voltage Minimum | 0.8V |
Release voltageTypical | 1.2V |
Maximum resistance with output ON Typical | 1Ω |
Maximum resistance with output ON Maximum | 1.5Ω |
Current leakage when the relay is open Maximum | 1000(1)nA |
Capacitance between terminals Typical | 17pF |
Capacitance between terminals Maximum | 20pF |
Capacitance between I/O terminals | 1pF |
Insulation resistance between I/O terminals Typical | 10^8MΩ |
Turn-ON time Typical | 0.11ms |
Turn-ON time Maximum | 0.35ms |
Turn-OFF time Typical | 0.045ms |
Turn-OFF time Maximum | 0.15ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.