
G3VM-31QV2H/61QV3H/61QV4H/61QV3L MOS FET Relays S-VSON(L), Voltage Driven Type

- New
Voltage driven type MOS FET relay suitable for high-temperatures of 125°C
Ultra-compact S-VSON (L) package
Equipped with current limiting internal resistor on the input side
- Load voltage: 30 V/60 V
G3VM-31QV2H: Continuous Load current of 1.5 A max.
G3VM-61QV3H: Continuous Load current of 1.0 A max.
G3VM-61QV4H: Continuous Load current of 0.4 A max.
G3VM-61QV3L: Continuous Load current of 0.4 A max. - Operating input forward voltage: H/Recommendation 5 V(Typical),
L/Recommendation2.5 V(Typical) - High Ambient operating temperature: -40°C to +125°C
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G3VM-31QV2H/61QV3H/61QV4H/61QV3L | |
Precautions | Common Precautions for All MOS FET Relays | |
Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
Technical information | Troubleshooting case studies [MOS FET Relay] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G3VM-31QV2H | Login/Register | Login/Register | Download | In production | |
G3VM-31QV2H(TR05) | Login/Register | Download | In production | ||
G3VM-61QV3H | Login/Register | Login/Register | Download | In production | |
G3VM-61QV3H(TR05) | Login/Register | Download | In production | ||
G3VM-61QV3L | Login/Register | Login/Register | Download | In production | |
G3VM-61QV3L(TR05) | Login/Register | Download | In production | ||
G3VM-61QV4H | Login/Register | Login/Register | Download | In production | |
G3VM-61QV4H(TR05) | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.