G3VM-41GR6(TR)
![product-image](https://omronfs.omron.com/products_image/G3VM-21GR--41GR4-41GR5-41GR6-81GR-.png)
SOP 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
LED forward current | 50mA |
---|---|
LED forward current reduction rate | -0.5mA/℃ |
LED reverse voltage | 5V |
Connection temperature | 125℃ |
Load voltage (AC peak/DC) | 40V |
Continuous load current (AC peak/DC) | 120mA |
ON current reduction rate | -1.2mA/℃ |
Pulse ON current | 360A |
Connection temperature | 125℃ |
Dielectric strength between I/O | 1500Vrms |
Ambient operating temperature | -20~ +85℃ |
Ambient storage temperature | -55~ +125℃ |
Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
LED forward voltage Minimum | 1.0V |
---|---|
LED forward voltage Typical | 1.15V |
LED forward voltage Maximum | 1.3V |
Reverse current | 10μA |
Capacitance between terminals | 15pF |
Trigger LED forward current Maximum | 4mA |
Release LED forward current Minimum | 0.2mA |
Maximum resistance with output ON Typical | 10Ω |
Maximum resistance with output ON Maximum | 15Ω |
Current leakage when the relay is open Maximum | 1nA |
Capacitance between terminals Typical | 1pF |
Capacitance between terminals Maximum | 2pF |
Capacitance between I/O terminals | 0.8pF |
Insulation resistance between I/O terminals Minimum | 1000MΩ |
Insulation resistance between I/O terminals Typical | 10^8MΩ |
Turn-ON time Typical | - |
Turn-ON time Maximum | 0.5ms |
Turn-OFF time Typical | - |
Turn-OFF time Maximum | 0.5ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.