G3VM-21GR□/41GR4/41GR5/41GR6/81GR□ MOS FET Relays SOP 4-pin, Low-output-capacitance and Low-ON-resistance Type (with Low C × R)
MOS FET Relays in SOP 4-pin
packages that achieve a low C × R
- Load voltage: 20 V, 40 V, or 80 V
- G3VM-21GR: Low C × R = 5 pF·Ω, COFF (standard) = 1 pF, RON (standard) = 5 Ω
- G3VM-21GR1: Low C × R = 5 pF·Ω, COFF (standard) = 5 pF, RON (standard) = 1 Ω
- G3VM-41GR6: Low C × R = 10 pF·Ω, COFF (standard) = 1 pF, RON (standard) = 10 Ω
- G3VM-41GR4: Low C × R = 10 pF·Ω, COFF (standard) = 5 pF, RON (standard) = 2 Ω
- G3VM-41GR5: Low C × R = 10 pF·Ω, COFF (standard) = 10 pF, RON (standard) = 1 Ω
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G3VM-21GR□/41GR4/41GR5/41GR6/81GR□ | |
Precautions | Common Precautions for All MOS FET Relays | |
Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
Technical information | The SOLUTIONS [MOS FET Relay] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G3VM-21GR | Login/Register | Login/Register | Download | In production | |
G3VM-21GR(TR) | Download | In production | |||
G3VM-21GR1 | Login/Register | Login/Register | Download | In production | |
G3VM-21GR1(TR) | Download | In production | |||
G3VM-41GR4 | Login/Register | Login/Register | Download | In production | |
G3VM-41GR4(TR) | Download | In production | |||
G3VM-41GR5 | Login/Register | Login/Register | Download | In production | |
G3VM-41GR5(TR) | Download | In production | |||
G3VM-41GR6 | Login/Register | Login/Register | Download | In production | |
G3VM-41GR6(TR) | Download | In production | |||
G3VM-81GR | Login/Register | Login/Register | Download | In production | |
G3VM-81GR(TR) | Download | In production | |||
G3VM-81GR1 | Login/Register | Login/Register | Download | In production | |
G3VM-81GR1(TR) | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.