New Highly Compact G3VM - PSON
Products
The G3VM – PSON is an exceptionally compact MOSFET relay with high current capacity for industrial and test applications.
Hoofddorp, Netherlands, Tuesday, 9 February 2021 – OMRON Electronic Components Europe is proud to launch the G3VM – PSON, an exceptionally compact MOSFET relay with high current capacity for industrial and test applications. With a high continuous load current, low leakage and small packing, the new relay lends itself to exciting applications in data loggers, communication devices and test equipment.
The OMRON G3VM is now available in three versions in an industry standard PSON package with load voltages of 30V (G3VM-31WR), 60V (G3VM-61WR) and 100V (G3VM-101WR), offering a continuous load current of 4.5A, 3A and 2A respectively. All feature a low on-resistance, which is 50mOhm – 200mOhm depending on the version. The higher current in a small package of only 3.4 x 2.1 x 1.3mm helps designers achieve a compact overall board layout. The relay boasts a high dielectric strength of 500VAC between the input and the output and has a leakage current of 1000nA when open. Furthermore, the terminal shape is designed to support the creation of a good soldering joint despite the small size of the device and to support easy solder inspection.
The G3VM – PSON has a range of potential applications. Its ambient operating temperature of -40 deg C to +110 deg C is ideal for demanding industrial environments. Building automation systems and air conditioning will also benefit from the relay.

The new OMRON G3VM - PSON MOSFET relay lends itself to exciting applications in data loggers and test equipment
Download PDF version here.
Visit the product page for specifications of G3VM-series MOSFET Relays.