vol.278 March 2024
![HIGH/LOW](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_01.png)
![Environmental Response](/eu-en/sites/components.omron.com.eu/files/2023-07/onboard_icon_2_20_en.png)
Relays that operate stably even with reduced coil power consumption contribute to energy savings
Renewable energies are necessary to realize a decarbonized society. The widespread use of these power generation devices and the use of DC energy are being introduced into general household and industrial applications.
Along with such trends, relays are required to have higher capacity as the capacity of devices increases, but this requires larger switching capability, which in turn increases the power consumption of the coil.
OMRON contributes to the realization of a decarbonized society by achieving both low power consumption and higher capacity switching of relay coils through its unique design.
![]() |
Contributes to achieving high-capacity control while reducing power consumption. |
Reasons why coil power consumption increases
![(1)As the capacity of devices increase, the relays used are required to control high voltages and large currents (high capacity). (2)The size of relays increases due to higher capacity because the contact point becomes larger and the physical space (insulation) distance must be taken to allow voltage interruption when the contact point is opened. (3)Driving a large relay requires a strong spring and powerful magnetic force. (4)Therefore, the amount of coil power consumption is an issue to be solved in high-capacity relays.](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_02_en.png)
OMRON contributes to energy savings with three types that reduce power consumption
Latching type
Allows current to flow only when switching ON/OFF.
Example: One-turn latch
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_03_en.png)
Latching relays
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_04.png)
G2RK/U
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_05.png)
G6BK/U
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_06.png)
G6CK/U
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_07.png)
G5RL-K/-U
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_08.png)
Information on the latching relay lineup and applications is shown on the product.
PWM control type *1
Reduces the time to apply voltage.
*1. Applicable to those whose type name ends with -PW or -PW1.
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_09.png)
Low holding voltage type
When the contact is ON, the rated voltage is applied and the voltage in the holding state is lowered.
Example: G6QE
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_10.png)
Low holding power relays
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_11.png)
G5Q-PW
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_12.png)
G2RL-PW1
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_13.png)
G7L-PV
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_14.png)
G5PZ/-X
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_15.png)
G6QE
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_16.png)
G5NB-PW
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_17.png)
G9KA
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_18.png)
G9KB
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_19.png)
G7L-X
![](/eu-en/sites/components.omron.com.eu/files/2024-03/onboard_278_1_20.png)
G7EB
* Contents as of February 2024.
In the interest of product improvement, specifications are subject to change without notice