
D3V Miniature Basic Switch

Reliable Basic Switch with
External Lever
- Available by 21 A, 16 A, 11 A, 6 A and 0.1 A models, all with self-cleaning contacts.
- Available with internally or externally fitted levers.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet D3V | |
Precautions | Precautions for All Basic Switches | |
Accessory | Basic Switch Common Accessories | |
Selection Guide | Switch Selection | |
Technical information | Troubleshooting case studies [Micro Switch] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | Basics of Basic SwitchesGeneral Knowledge of Basic Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
---|---|---|---|---|---|
D3V-01-1A3 | Login/Register | Login/Register | Download | In production | |
D3V-01-1C23 | Login/Register | Login/Register | Download | In production | |
D3V-01-1C3 | Download | In production | |||
D3V-01-2A3 | Download | In production | |||
D3V-01-2C23 | Download | In production | |||
D3V-01-2C3 | Download | In production | |||
D3V-01-3A3 | Download | In production | |||
D3V-01-3C23 | Download | In production | |||
D3V-01-3C3 | Download | In production | |||
D3V-011-1A3 | Login/Register | Login/Register | Download | In production | |
D3V-011-1C23 | Login/Register | Login/Register | Download | In production | |
D3V-011-1C3 | Download | In production | |||
D3V-011-2A3 | Download | In production | |||
D3V-011-2C23 | Download | In production | |||
D3V-011-2C3 | Download | In production | |||
D3V-011-3A3 | Download | In production | |||
D3V-011-3C23 | Download | In production | |||
D3V-011-3C3 | Download | In production | |||
D3V-012-1A3 | Login/Register | Login/Register | Download | In production | |
D3V-012-1C23 | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.