
D2FW-G Sealed Basic Switch for M4 Screw Mounting

Easy to mount with one
single screw. A sealed switch
ideal for use in adverse
environment conditions
- Single-point mounting with an M4 screw.
- Incorporates a fixed leaf lever for tough environments.
- Molded lead wires are installed using lead-free connections for environmental conservation.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet D2FW-G | |
Precautions | Precautions for All Basic Switches | |
Technical information | Troubleshooting case studies [Micro Switch] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | Basics of Basic SwitchesGeneral Knowledge of Basic Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
---|---|---|---|---|---|
D2FW-G071M | Login/Register | Login/Register | Download | In production | |
D2FW-G072M | Login/Register | Login/Register | Download | In production | |
D2FW-G073M | Login/Register | Login/Register | Download | In production | |
D2FW-G081M | Login/Register | Login/Register | Download | In production | |
D2FW-G082M | Login/Register | Login/Register | Download | In production | |
D2FW-G083M | Login/Register | Login/Register | Download | In production | |
D2FW-G271M | Login/Register | Login/Register | Download | In production | |
D2FW-G272M | Login/Register | Login/Register | Download | In production | |
D2FW-G273M | Login/Register | Login/Register | Download | In production | |
D2FW-G281M | Login/Register | Login/Register | Download | In production | |
D2FW-G282M | Login/Register | Login/Register | Download | In production | |
D2FW-G283M | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.