B3W Sealed Tactile Switch
Through-hole-mounting Switches
That Are Mounting-compatible
with B3F Series.
Sealed Structure for High Reliability
- Sealed construction conforming to IP67 (IEC-60529) provides high reliability in locations exposed to dust or water. (* Excluding the terminal section.)
- Available in two sizes: 6 × 6 mm and 12 × 12 mm sizes.
- Ground terminal available to protect against static electricity.
- B32-series Key Tops mount to models with projected plungers.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet B3W | |
| Precautions | Tactile Switch Safety Precautions | |
| Selection Guide | Switch Selection | |
| Data sheet | Data sheet B32 | |
| Technical information | Troubleshooting case studies [Operation Switch] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.
