
B3U Ultra-small Tactile Switch (SMT)

- RoHS Compliant
Ultra-small Surface-mounting Tactile
Switches with High Contact Reliability
(1.2 × 3 × 2.5 mm (H × W × D)
- Smallest class in the industry for high-density mounting of compact devices.
- Surface mounted: Ideal for high-density mounting.
- Models with ground terminals are available for protection against static electricity.
- Available on embossed tape: Ideal for automatic mounting.
- Downloadable data
- CAD
Date of page update:
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. You can download CAD data from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet B3U | |
Precautions | Tactile Switch Safety Precautions | |
Selection Guide | OMRON Switch & Connector Selection |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | Four Key Features of Omron Tactile Switches | |
White Paper |
Basics of Tactile Switches General Knowledge of Tactile Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Discontinuation |
---|---|---|---|---|---|
B3U-1000P | RoHS Certificate | In production | |||
B3U-1000P-B | RoHS Certificate | In production | |||
B3U-1000PM | RoHS Certificate | In production | |||
B3U-1000PM-B | RoHS Certificate | In production | |||
B3U-1000P[] | Login/Register | Login/Register | RoHS Certificate | In production | |
B3U-1000P[]-B | Login/Register | Login/Register | RoHS Certificate | In production | |
B3U-1100P | RoHS Certificate | In production | |||
B3U-1100P-B | RoHS Certificate | In production | |||
B3U-1100PM | RoHS Certificate | In production | |||
B3U-1100PM-B | RoHS Certificate | In production | |||
B3U-1100P[] | Login/Register | Login/Register | RoHS Certificate | In production | |
B3U-1100P[]-B | Login/Register | Login/Register | RoHS Certificate | In production | |
B3U-3000P | RoHS Certificate | In production | |||
B3U-3000P-B | RoHS Certificate | In production | |||
B3U-3000PM | RoHS Certificate | In production | |||
B3U-3000PM-B | RoHS Certificate | In production | |||
B3U-3000P[] | Login/Register | Login/Register | RoHS Certificate | In production | |
B3U-3000P[]-B | Login/Register | Login/Register | RoHS Certificate | In production | |
B3U-3100P | RoHS Certificate | In production | |||
B3U-3100P-B | RoHS Certificate | In production | |||
B3U-3100PM | RoHS Certificate | In production | |||
B3U-3100PM-B | RoHS Certificate | In production | |||
B3U-3100P[] | Login/Register | Login/Register | RoHS Certificate | In production | |
B3U-3100P[]-B | Login/Register | Login/Register | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.