
A3A Lighted Pushbutton Switch

Compact High-capacity
Push-button Switch
- Ideal for use as a high breaking capacity Power Switch.
- Switches from micro load (minimum applicable load: 5 VDC 1mA) to high capacity load.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet A3A | |
Precautions | Safety Precautions for All Pushbutton Switches/Indicators | |
Selection Guide | Switch Selection | |
Technical information | Troubleshooting case studies [Operation Switch] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
A3AA-90A1-00A | Login/Register | Download | In production | ||
A3AA-90A1-00B | Login/Register | Download | In production | ||
A3AA-90A1-00D | Login/Register | Download | In production | ||
A3AA-90A1-00EG | Login/Register | Download | In production | ||
A3AA-90A1-00ER | Login/Register | Download | In production | ||
A3AA-90A1-00EY | Login/Register | Download | In production | ||
A3AA-90A1-00G | Login/Register | Download | In production | ||
A3AA-90A1-00H | Login/Register | Download | In production | ||
A3AA-90A1-00L | Login/Register | Download | In production | ||
A3AA-90A1-00R | Login/Register | Login/Register | Download | In production | |
A3AA-90A1-00Y | Login/Register | Download | In production | ||
A3AA-90B1-00A | Login/Register | Download | In production | ||
A3AA-90B1-00B | Login/Register | Download | In production | ||
A3AA-90B1-00D | Login/Register | Download | In production | ||
A3AA-90B1-00EG | Login/Register | Download | In production | ||
A3AA-90B1-00ER | Login/Register | Download | In production | ||
A3AA-90B1-00EY | Login/Register | Download | In production | ||
A3AA-90B1-00G | Login/Register | Download | In production | ||
A3AA-90B1-00H | Login/Register | Download | In production | ||
A3AA-90B1-00L | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.