![D2GW D2GW](/eu-en/sites/components.omron.com.eu/files/2022-08/D2GW.png)
D2GW Sealed Ultra Subminiature Basic Switch
![D2GW D2GW](/eu-en/sites/components.omron.com.eu/files/2022-08/D2GW.png)
- New
The industry's smallest class *
(8.3 x 6.5 x 5.3 mm)
with a volume ratio that is 62% of
conventional models (D2AW)
- A fixed slit saves space on customer units and contributes to a slim form
- A sliding structure delivers quiet operation
- Micro-load support thanks to high contact reliability
- Versatile actuator variation enables support for various operating bodies (shapes, materials, operations)
- A bilaterally symmetrical shape contributes to simpler designs
- Press-fit terminals enable solder-less contact
* Based on Omron investigation in June 2022
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet D2GW | |
Precautions | Precautions for All Basic Switches | |
Technical information | The SOLUTIONS [Micro Switch] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | Basics of Basic SwitchesGeneral Knowledge of Basic Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
D2GW-A02D | Login/Register | Login/Register | RoHS Certificate | In production | |
D2GW-A02F | RoHS Certificate | In production | |||
D2GW-A02H | RoHS Certificate | In production | |||
D2GW-A03D | RoHS Certificate | In production | |||
D2GW-A03F | RoHS Certificate | In production | |||
D2GW-A03H | RoHS Certificate | In production | |||
D2GW-A12D | RoHS Certificate | In production | |||
D2GW-A12H | RoHS Certificate | In production | |||
D2GW-A13D | RoHS Certificate | In production | |||
D2GW-A13H | RoHS Certificate | In production | |||
D2GW-A1L2F | Login/Register | Login/Register | RoHS Certificate | In production | |
D2GW-A1L3F | RoHS Certificate | In production | |||
D2GW-A1R2F | RoHS Certificate | In production | |||
D2GW-A1R3F | RoHS Certificate | In production | |||
D2GW-AL62D | RoHS Certificate | In production | |||
D2GW-AL62H | Login/Register | Login/Register | RoHS Certificate | In production | |
D2GW-AL63D | RoHS Certificate | In production | |||
D2GW-AL63H | RoHS Certificate | In production | |||
D2GW-AL6L2F | RoHS Certificate | In production | |||
D2GW-AL6L3F | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.