D2FD Dust Proof Ultra Subminiature Basic Switch
Ultra subminiature and dust
proof
- Sealing by using rubber packing means the switch can be used in dust-proof environments (IEC IP6X).
- Switch rating of 2 A at 125 VAC possible with a single-leaf movable spring. Models for micro loads are also available.
- Solder and PCB terminals are available.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet D2FD | |
Precautions | Precautions for All Basic Switches | |
Selection Guide | Switch Selection | |
Technical information | The SOLUTIONS [Micro Switch] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | Basics of Basic SwitchesGeneral Knowledge of Basic Switches |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
D2FD-01L0-1H | Login/Register | Login/Register | Download | In production | |
D2FD-01L0-1T | Login/Register | Login/Register | Download | In production | |
D2FD-01L1-1H | Login/Register | Login/Register | Download | In production | |
D2FD-01L1-1T | Login/Register | Login/Register | Download | In production | |
D2FD-01L30-1H | Login/Register | Login/Register | Download | In production | |
D2FD-01L30-1T | Login/Register | Login/Register | Download | In production | |
D2FD-2L0-1H | Login/Register | Login/Register | Download | In production | |
D2FD-2L0-1T | Login/Register | Login/Register | Download | In production | |
D2FD-2L1-1H | Login/Register | Login/Register | Download | In production | |
D2FD-2L1-1T | Login/Register | Login/Register | Download | In production | |
D2FD-2L30-1H | Login/Register | Login/Register | Download | In production | |
D2FD-2L30-1T | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.