A8L Miniature Rocker Switch
Miniature Rocker Switch for High
Capacity Switching
- Withstands inrush currents up to 100 A with a unique switching mechanism.
- Soft touch with firm switching action.
- Easy to mount by snap fitting.
- Contact gap of 3 mm minimum.
- UL and cUL standards approved. Conforms to EN standards.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet A8L | |
Precautions | Rocker Switch Safety Precautions | |
Selection Guide | Switch Selection | |
Technical information | The SOLUTIONS [Operation Switch] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
A8L-11-11N1 | Login/Register | Login/Register | Download | In production | |
A8L-11-11N2 | Login/Register | Download | In production | ||
A8L-11-11N3 | Login/Register | Download | In production | ||
A8L-11-11N6 | Login/Register | Download | In production | ||
A8L-11-12N1 | Login/Register | Login/Register | Download | In production | |
A8L-11-12N2 | Login/Register | Download | In production | ||
A8L-11-12N3 | Login/Register | Download | In production | ||
A8L-11-12N6 | Login/Register | Download | In production | ||
A8L-11-13N1 | Login/Register | Download | In production | ||
A8L-11-13N2 | Login/Register | Download | In production | ||
A8L-11-13N3 | Login/Register | Download | In production | ||
A8L-11-13N6 | Login/Register | Download | In production | ||
A8L-11-14N1 | Login/Register | Download | In production | ||
A8L-11-14N2 | Login/Register | Download | In production | ||
A8L-11-14N3 | Login/Register | Download | In production | ||
A8L-11-14N6 | Login/Register | Download | In production | ||
A8L-11-15N1 | Login/Register | Download | In production | ||
A8L-11-15N2 | Login/Register | Download | In production | ||
A8L-11-15N3 | Login/Register | Download | In production | ||
A8L-11-15N6 | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.