A8GS Remote Reset Rocker Switch
Minimum size class in the industry Rocker switch with reset function
- Zero standby power by Reset function.
- Model variation for Micro loads.
- Model variation of micro load and high capacity combination. (DPST)
It is able to operate micro load and high capacity load at the same time. - Contact gap of 3 mm minimum.
- UL and cUL standard approved, Conforming to EN standards.
- Model variation for 3.3VDC circuit.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet A8GS | |
| Precautions | Rocker Switch Safety Precautions | |
| Selection Guide | Switch Selection | |
| Technical information | Troubleshooting case studies [Operation Switch] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| A8GS-C1110 | Login/Register | Login/Register | Download | In production | ||
| A8GS-C1110V | - | Product Discontinuation | ||||
| A8GS-C1113 | Login/Register | Login/Register | Download | In production | ||
| A8GS-C1113V | - | Product Discontinuation | ||||
| A8GS-C1115 | Login/Register | Login/Register | Download | In production | ||
| A8GS-C1115V | - | Product Discontinuation | ||||
| A8GS-C1180 | Login/Register | Login/Register | Download | In production | ||
| A8GS-C1180V | - | Product Discontinuation | ||||
| A8GS-C1183 | Login/Register | Login/Register | Download | In production | ||
| A8GS-C1183V | - | Product Discontinuation | ||||
| A8GS-C1185 | Login/Register | Login/Register | Download | In production | ||
| A8GS-C1185V | - | Product Discontinuation | ||||
| A8GS-C1210 | Login/Register | Login/Register | Download | In production | ||
| A8GS-C1210V | - | Product Discontinuation | ||||
| A8GS-C1213 | Login/Register | Login/Register | Download | In production | ||
| A8GS-C1213V | - | Product Discontinuation | ||||
| A8GS-C1215 | Login/Register | Login/Register | Download | In production | ||
| A8GS-C1215V | - | Product Discontinuation | ||||
| A8GS-C1280 | Login/Register | Login/Register | Download | In production | ||
| A8GS-C1280V | - | Product Discontinuation |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.