D6T MEMS Thermal Sensors
MEMS Non-Contact Thermal Sensor
for Contactless Measurement
- Achieves a low NETD*1 through the combination of ASIC and MEMS
- Direct temperature value output allows easy software design
- Variation of the number of elements (1 to 1024) and the temperature range (-40 to 200°C)
*1. Refer to the Noise Equivalent Temperature Difference (NETD) on page 12 of the data sheet.
D6T-1A-01: Last order Date: Mar,2027. Recommended replacement: D6T-1A-01(M)
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet D6T | |
| Selection Guide | Sensor Selection Guide |
Whitepaper
| Data type | File name | Date of update |
|---|---|---|
| White Paper | MEMS Thermal SensorMore precise, smaller, easier |
Operation manual / software
| Data type | File name | Date of update |
|---|---|---|
| User’s Manual | MEMS Thermal Sensors D6T User’s Manual | |
| Promotion Video | Accurate Fever Detection Utilizing Omron's D6T Thermal Sensing Technology |
*In order to download this software, you must agree to the license agreement.
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| D6T-1A-01 | Login/Register | Login/Register | Download | Scheduled for discontinuation | ||
| D6T-1A-01(M) | Login/Register | Login/Register | Download | In production | ||
| D6T-1A-02 | Login/Register | Login/Register | Download | In production | ||
| D6T-32L-01A | Login/Register | Login/Register | Download | In production | ||
| D6T-44L-06 | Login/Register | Login/Register | Download | In production | ||
| D6T-44L-06H | Login/Register | Login/Register | Download | In production | ||
| D6T-8L-09 | Login/Register | Login/Register | Download | In production | ||
| D6T-8L-09H | Login/Register | Login/Register | Download | In production | ||
| D6T-HARNESS-02 | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.


