![B5WC B5WC](/eu-en/sites/components.omron.com.eu/files/2022-10/B5WC.png)
B5WC Color Sensor to Build into Equipment
![B5WC B5WC](/eu-en/sites/components.omron.com.eu/files/2022-10/B5WC.png)
- New
Reliable Detection of Changes and Differences in Color
– Contributes to Automation of Equipment –
- Improves equipment maintenance efficiency by monitoring the changes in liquid color.
- Assists equipment multifunctionality and work automation by an operation based on the color information of the detected object.
- Provides stable operation of equipment by detecting the objects by color.
- Can be built into equipment thanks to its compact form* and high degree of installation flexibility.
* Size: 8.4 [W] × 40 [L] × 15.9 [H] mm
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet B5WC | |
Selection Guide | Sensor Selection Guide | |
Catalog | Built-In Color Sensor B5WC |
Operation manual / software
Data type | File name | Date of update |
---|---|---|
User’s Manual | Built-In Color Sensor B5WC User's Manual | |
Software | Software License Agreement for B5WC |
*In order to download this software, you must agree to the license agreement.
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
B5WC-VB2322-1 | Login/Register | Login/Register | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.