EE-SX305/EE-SX405 Photomicrosensor (Transmissive)
- Product Discontinuation
Slot / PCB mounting Type (Slot width: 3.4mm)
- Light-receiving element and amplification circuits contained in one chip.
- Incorporates a detector element with a built-in temperature compensation circuit.
- Can use a power supply voltage of 4.5 to 16 V.
- Directly connectable to C-MOS
- High resolution (0.5 mm) sensing
- Dark-ON: EE-SX305
- Light-ON: EE-SX405
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet EE-SX305/EE-SX405 | |
| Precautions | Photomicrosensor Precautions | |
| Selection Guide | Sensor Selection Guide | |
| Selection Guide | Photomicrosensors Selection Guide | |
| Technical information | Technical Information for Photomicrosensors | |
| Technical information | Troubleshooting case studies [Optical Sensor] | |
| Reliability | Reliability |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| EE-SX305 | - | Product Discontinuation | ||||
| EE-SX405 | - | Product Discontinuation |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.
