![Product Image B5W-LD0101-1/2 Air Quality Sensors: B5W-LD0101-1/2](/eu-en/sites/components.omron.com.eu/files/omron_migrate_csv/products/img/B5W-LD0101-1-2.png)
B5W-LD0101-1/2 Air Quality Sensor
![Product Image B5W-LD0101-1/2 Air Quality Sensors: B5W-LD0101-1/2](/eu-en/sites/components.omron.com.eu/files/omron_migrate_csv/products/img/B5W-LD0101-1-2.png)
- Product Discontinuation
Highly Sensitive and Compact Air Quality Sensor
- Detection of particles down to 0.5 μm in diameter is possible while using an LED light source
- Features a unique flow path structure that efficiently sucks in air
- Small in size thanks to its compact optical system
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet B5W-LD0101-1/2 |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
B5W-LD0101-1 | Login/Register | RoHS Certificate | Product Discontinuation | ||
B5W-LD0101-2 | Login/Register | Login/Register | RoHS Certificate | Product Discontinuation |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.