B5W-LB Light Convergent Reflective Sensor
Light Convergent Reflective Type for
Reduced Color and Material
Susceptibility
Reliable Detection of Shiny, Black or
Transparent objects
- Robustness of color
-Stable detection of shiny, black or transparent objects
-Unaffected by backgrounds, meaning only the intended object is sensed accurately. - Robustness of the distance
-A wide sensing range to allow object shifting - Robust design resistant to ambient lights
- In addition to analog voltage output and 24 VDC digital output,
a 12 VDC digital output type has been added to the lineup - 55 mm and 10 mm sensing distances are available
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet B5W-LB | |
| Selection Guide | Sensor Selection Guide | |
| Catalog | Light Convergent Reflective Sensor B5W-LB | |
| Technical information | Troubleshooting case studies [Optical Sensor] |
Operation manual / software
| Data type | File name | Date of update |
|---|---|---|
| User’s Manual | Light convergent reflective type sensor B5W-LB series User’s Manual |
*In order to download this software, you must agree to the license agreement.
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| B5W-LB1112-1 | Login/Register | Login/Register | Download | In production | ||
| B5W-LB1114-1 | Login/Register | Login/Register | Download | In production | ||
| B5W-LB1122-1 | Login/Register | Login/Register | Download | In production | ||
| B5W-LB1152-1 | Login/Register | Login/Register | Download | In production | ||
| B5W-LB2101-1 | Login/Register | Login/Register | Download | In production | ||
| B5W-LB2112-1 | Login/Register | Login/Register | Download | In production | ||
| B5W-LB2114-1 | Login/Register | Login/Register | Download | In production | ||
| B5W-LB2122-1 | Login/Register | Login/Register | Download | In production | ||
| B5W-LB2152-1 | Login/Register | Login/Register | Download | In production | ||
| EE-5002-1M | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.
