2SMPP-03 MEMS Gauge Pressure Sensor
MEMS Gauge Pressure Sensor
Featuring Small Size and Low
Power Consumption
- Superior electrical characteristics at -50 kPa to 50 kPa pressure range.
Offset voltage of -2.5±4.0 mV
Span voltage of 42.0±5.5 mV
(At rated pressure 50 kPa, 100 μADC Current supply) - Small package 6.1 × 4.7 × 8.2 mm (L × W × H).
- Good temperature dependency at 0 to 85°C, at rated pressure 0 to 50 kPa
Temp. influence of span of ±3.0%FS
Temp. influence of offset of ±5.0%FS
(100 μADC Current supply) - Rated power consumption of 0.2 mW
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet 2SMPP-03 | |
| Selection Guide | Sensor Selection Guide |
Operation manual / software
| Data type | File name | Date of update |
|---|---|---|
| User’s Manual | MEMS Gauge Pressure Sensor 2SMPP-03 User’s Manual |
*In order to download this software, you must agree to the license agreement.
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| 2SMPP-03 | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.