G9EC-1 DC Power Relays
DC Power Relays Capable of
Interrupting High-voltage, High-current
Loads
- A compact relay (98 x 44 x 86.7 mm (L x W x H)) capable of switching 400-V 200-A DC loads. (Capable of interrupting 1,000 A at 400 VDC max.)
1,000 VDC 100 A type are also added.
(Capable of interrupting 500 A at 1,000 VDC max.) - The switching section and driving section are gas-injected and hermetically sealed, allowing these compact relays to interrupt high-capacity loads. The sealed construction also requires no arc space, saves space, and helps ensure safe applications.
- Downsizing and optimum design allow no restrictions on the mounting direction.
- Terminal Cover is also available for industrial applications.
- UL/CSA standard UL508 approved.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G9EC-1 | |
Precautions | DC Power Relay Common Precautions | |
Selection Guide | Electrical Mechanical Relay Selection Guide |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G9EC-1 DC100 | Login/Register | Download | In production | ||
G9EC-1 DC12 | Login/Register | Download | In production | ||
G9EC-1 DC24 | Login/Register | Download | In production | ||
G9EC-1 DC48 | Login/Register | Download | In production | ||
G9EC-1 DC60 | Login/Register | Download | In production | ||
G9EC-1-B DC100 | Login/Register | Download | In production | ||
G9EC-1-B DC12 | Login/Register | Download | In production | ||
G9EC-1-B DC24 | Login/Register | Download | In production | ||
G9EC-1-B DC48 | Login/Register | Download | In production | ||
G9EC-1-B DC60 | Login/Register | Download | In production | ||
G9EC-1-B-X1 DC12 | Login/Register | Download | In production | ||
G9EC-1-B-X1 DC24 | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.