G9EA-1 DC Power Relays
DC Power Relays Capable of Interrupting
High-voltage, High-current Loads
- A compact relay (73 x 36 x 67.2 mm (L x W x H)) capable of switching 400-V 60-A DC loads. (Capable of interrupting 600 A at 300 VDC max.)
- The switching section and driving section are gas-injected and hermetically sealed, allowing these compact relays to interrupt high-capacity loads. The sealed construction also requires no arc space, saves space, and helps ensure safe applications.
- Downsizing and optimum design allow no restrictions on the mounting direction.
- Terminal Cover and DIN Track Adapters are also available for industrial applications.
- UL/CSA standard UL508 approved.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G9EA-1 | |
| Precautions | DC Power Relay Common Precautions | |
| Selection Guide | Electrical Mechanical Relay Selection Guide |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| G9EA-1 DC100 | Login/Register | Download | In production | ||
| G9EA-1 DC12 | Login/Register | Download | In production | ||
| G9EA-1 DC24 | Login/Register | Download | In production | ||
| G9EA-1 DC48 | Login/Register | Download | In production | ||
| G9EA-1 DC60 | Login/Register | Download | In production | ||
| G9EA-1-B DC100 | Login/Register | Download | In production | ||
| G9EA-1-B DC12 | Login/Register | Download | In production | ||
| G9EA-1-B DC24 | Login/Register | Download | In production | ||
| G9EA-1-B DC48 | Login/Register | Download | In production | ||
| G9EA-1-B DC60 | Login/Register | Download | In production | ||
| G9EA-1-B-CA DC100 | Login/Register | Download | In production | ||
| G9EA-1-B-CA DC12 | Login/Register | Download | In production | ||
| G9EA-1-B-CA DC24 | Login/Register | Download | In production | ||
| G9EA-1-B-CA DC48 | Login/Register | Download | In production | ||
| G9EA-1-B-CA DC60 | Login/Register | Download | In production | ||
| G9EA-1-CA DC100 | Login/Register | Download | In production | ||
| G9EA-1-CA DC12 | Login/Register | Download | In production | ||
| G9EA-1-CA DC24 | Login/Register | Download | In production | ||
| G9EA-1-CA DC48 | Login/Register | Download | In production | ||
| G9EA-1-CA DC60 | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.



