G6B PCB Power Relay
High Capacity and High
Dielectric Strength Miniature
Relay with Fully Sealed
Construction in 5 A (8 A)
SPST-NO(1a),
SPST-NO+SPST-NC(1a1b),
DPST-NO(2a),
DPST-NC(2b) Types
- P6B model for connecting sockets are available.
- High insulation with dielectric strength of 3,000VAC between coil and contacts (impulse withstand voltage of 6 kV).
- Standard model conforms to UL/CSA standards.
- AgSnIn contacts suitable for loads that generate surge voltage (inductive load, capacity load, etc.) are available. (-FD type)
- Ultrasonic cleanable models are available. (-U type)
- Operation indicator & built-in surge absorption diode models are available. (-ND type)
- 2-Pole type available.
- High-reliability models are available. G6B-1184P-US model (The relay used in Terminal Relay G6B-48BND)
This product family is not being discontinued; however, there is a possibility that some parts will not be available. We recommend refraining from using those part numbers in any new designs. For alternative products, please view here.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G6B | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Electrical Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| G6B-1114C-FD-US | Download | In production | |||
| G6B-1114C-US | Download | In production | |||
| G6B-1114C-US-U | Download | In production | |||
| G6B-1114P-1-US | Download | In production | |||
| G6B-1114P-FD-1-US | Download | In production | |||
| G6B-1114P-FD-US | Login/Register | Login/Register | Download | In production | |
| G6B-1114P-FD-US-U | Download | In production | |||
| G6B-1114P-US | Login/Register | Login/Register | Download | In production | |
| G6B-1114P-US-U | Download | In production | |||
| G6B-1174C-FD-US | Download | In production | |||
| G6B-1174C-US | Download | In production | |||
| G6B-1174P-1-US | Download | In production | |||
| G6B-1174P-FD-US | Login/Register | Login/Register | Download | In production | |
| G6B-1174P-US | Login/Register | Login/Register | Download | In production | |
| G6B-1177C-FD-ND-US | Download | In production | |||
| G6B-1177C-ND-US | Download | In production | |||
| G6B-1177P-FD-ND-US | Login/Register | Login/Register | Download | In production | |
| G6B-1177P-ND-US | Login/Register | Login/Register | Download | In production | |
| G6B-1184P-US | Login/Register | Login/Register | Download | In production | |
| G6B-2014C-FD-US | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.

