G5V-1 Low Signal Relay
Ultra-miniature, Highly Sensitive
SPDT Relay for Signal Circuits
- Ultra-miniature at 12.5 × 7.5 × 10 mm (L × W × H).
- Wide switching power of 1 mA to 1 A.
- High sensitivity: 150 mW nominal coil power consumption.
- Fully-sealed construction offering environment resistance.
- Conforms to FCC Part 68 requirements for coil to contacts. (1,500 V, 10 × 160 μs)
- Models for ambient temperatures up to 90°C added to series.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G5V-1 | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G5V-1 | Login/Register | Login/Register | Download | In production | ||
| G5V-1-T90 | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.