G5NB PCB Power Relay
A Miniature Power Relay
with 1-pole 3 A to 7 A High Capacity
Switching Suitable for a Wide
Range of Applications
- Highly efficient magnetic circuit for low power consumption (200 mW).
- Safety-oriented design with dielectric strength of 4,000 V
between coil and contacts, and surge resistance of 10,000 V. - Minimum 100,000 operations (-E type) or 200,000 operations
(-EL type) durability at 5 A (250 VAC) switching performance. - Support for high ambient temperature up to a maximum of 85°C.
(-EL and -CF types support up to 105°C) - Standard model conforms to UL/CSA/VDE/CQC standards.
- Conforms to IEC/EN 60335-1. (-HA type)
- Satisfies EN61010 reinforced insulation requirements.
- Conforms to IEC/EN60079-1, IEC/EN60079-15.
(IEC/EN) 60079-1 clause 15.5 Enclosed-break devices (Group IIA) testing passed.
(IEC/EN) 60079-15 clause 11.2 Sealed devices testing passed. - Reduced power consumption with voltage holding and pulse width modulation (PWM) control (Only for G5NB-@-PW model)
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G5NB | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Electrical Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G5NB-1A | Login/Register | Login/Register | Download | In production | ||
| G5NB-1A-CF | Login/Register | Download | In production | |||
| G5NB-1A-CF-PW | Download | In production | ||||
| G5NB-1A-CF-PW-SP | Download | In production | ||||
| G5NB-1A-CF-SP | Login/Register | Download | In production | |||
| G5NB-1A-E | Login/Register | Login/Register | Download | In production | ||
| G5NB-1A-E-HA | Login/Register | Download | In production | |||
| G5NB-1A-E-HA-SP | Login/Register | Download | In production | |||
| G5NB-1A-E-SP | Login/Register | Login/Register | Download | In production | ||
| G5NB-1A-EL-HA-A85 | Login/Register | Login/Register | Download | In production | ||
| G5NB-1A-EL-HA-A85-SP | Login/Register | Download | In production | |||
| G5NB-1A-HA | Login/Register | Login/Register | Download | In production | ||
| G5NB-1A-HA-CF | Login/Register | Download | In production | |||
| G5NB-1A-HA-CF-PW | Login/Register | Download | In production | |||
| G5NB-1A-HA-CF-PW-SP | Login/Register | Download | In production | |||
| G5NB-1A-HA-CF-SP | Login/Register | Download | In production | |||
| G5NB-1A-HA-PW | Login/Register | Download | In production | |||
| G5NB-1A-HA-SP | Login/Register | Download | In production | |||
| G5NB-1A-PW | Login/Register | Download | In production | |||
| G5NB-1A-PW-SP | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.

