G9EN-1 DC Power Relays
- Product Discontinuation
DC Power Relays that Enable DC Load Interruption
at High Voltage and Current
- Enable downsizing, weight saving, and non-polarization in the main contact circuit (contact terminal) by using proprietary design of the contact block.
- Contributes to improvements in the ease of wiring and mounting, and error-proofing against faulty wiring.
- Class’ smallest: H50 mm × W28 mm × L40 mm
- Class’ lightest: approx. 140 g.
- Accomplished half-size reduction in volume and weight when compared to Omron's same class product (400 VDC, 60 A). *
*Omron’s internal investigation of August 2012
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G9EN-1 | |
| Precautions | DC Power Relay Common Precautions |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G9EN-1-UVD DC12 | - | Product Discontinuation | ||||
| G9EN-1-UVD DC24 | - | Product Discontinuation |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.