G9EH-1 DC Power Relay (300A type)
Capable of Interrupting Highvoltage,
High-current Loads
- A compact relay (L111 x W60 x H76.7 mm) capable of switching DC400 V, 300 A. (Capable of interrupting max. DC300 V, 2500 A)
- The switching section and driving section are gas-injected and hermetically sealed, allowing these compact relays to interrupt high-current. The sealed construction also achieves no arc space, space saving, and helps to ensure safe applications. In addition, the contacts have a high contact reliability that is unaffected by ambient atmosphere.
- Downsizing of parts and optimum design allow no restrictions on the mounting direction.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G9EH-1 | |
| Precautions | DC Power Relay Common Precautions | |
| Selection Guide | Mechanical Relay Selection Guide |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G9EH-1 DC12 | Login/Register | Login/Register | Download | In production | ||
| G9EH-1 DC24 | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.



