![](/eu-en/sites/components.omron.com.eu/files/omron_migrate_csv/products/img/G8PM.png)
G8PM High Power PCB Relay DC 12 V Applications
![](/eu-en/sites/components.omron.com.eu/files/omron_migrate_csv/products/img/G8PM.png)
- New
High Load Relay for Motor/Resistive/Lamp
Control Applications
- Can replace Mini ISO Plug-in type relay
- Small size & High heat resistance enable for usage in engine room
- Can support 60A Fuse
- PIP reflow compliant
- Temperature range -40°C to +125°C
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G8PM | |
Precautions | Safety Precoutions for ALL Automotive and DC small power relay |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G8PM-1AW7R DC12 | Login/Register | RoHS Certificate | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.