G8NB Miniature Power PCB Relay DC 12 V Applications
Standard Low Load Relay for
Motor/Resistance Control Applications
- 30 A Switching Current
- Mid-sized 30 A Fuse
- Twin type (2 relays in 1 case) is available.
- Pin in paste reflow compliant relay
- Temperature range -40°C to +125°C
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G8NB | |
Precautions | Safety Precoutions for ALL Automotive and DC small power relay |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G8NB-1 DC12 | Login/Register | Download | In production | ||
G8NB-17R DC12 | Login/Register | Download | In production | ||
G8NB-17SR DC12 | Login/Register | Download | In production | ||
G8NB-17UR DC12 | Login/Register | Download | In production | ||
G8NB-1S DC12 | Login/Register | Download | In production | ||
G8NB-1U DC12 | Login/Register | Download | In production | ||
G8NB-2 DC12 | Login/Register | Download | In production | ||
G8NB-27R DC12 | Login/Register | Download | In production | ||
G8NB-27SR DC12 | Login/Register | Download | In production | ||
G8NB-27UR DC12 | Login/Register | Download | In production | ||
G8NB-2S DC12 | Login/Register | Download | In production | ||
G8NB-2U DC12 | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.