G8HN DC small power relay
General, multi-purpose relay
- DC12V, DC24V coil
- High-wattage
- Surge suppression, diode type available
- Fully sealed type (Protective structure)
- Bracket and rubber suspension type available
- High wattage type meets mini ISO wattage specification
- High contact reliability due to low terminal temperature rise.
- Plated terminal and perforated terminal available (B/BN Series)
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G8HN | |
Precautions | Safety Precoutions for ALL Automotive and small power relay |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G8HN-1A2T-RH DC12 | Download | In production | |||
G8HN-1A2T-RJ DC12 | Download | In production | |||
G8HN-1A2T-RJ DC24 | Download | In production | |||
G8HN-1A4T-RH DC12 | Download | In production | |||
G8HN-1A4T-RJ DC12 | Download | In production | |||
G8HN-1A4T-RJ DC24 | Download | In production | |||
G8HN-1C2T-RH DC12 | Download | In production | |||
G8HN-1C2T-RJ DC12 | Download | In production | |||
G8HN-1C2T-RJ DC24 | Download | In production | |||
G8HN-1C4T-RH DC12 | Download | In production | |||
G8HN-1C4T-RJ DC12 | Download | In production | |||
G8HN-1C4T-RJ DC24 | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.