G6L Surface-mounting Relay
Ultra-thin SPST-NO Flat Relay with
space-saving design
- Dimensions of 7.0 (W) × 10.6 (L) × 4.5 mm (H) (SMD) or 4.1 mm (H)
(TH) represent a reduction of approximately 20% in mounting area
and approximately 64% in volume compared with the OMRON
G5V-1, for higher-density mounting. - Ensures a dielectric strength between coil and contacts (1,000 VAC),
and conforms to FCC Part 68 (i.e., withstanding an impulse
withstand voltage of 1.5 kV for 10 × 160 μs). High dielectric strength
between contacts of same polarity (750 VAC). - Surface-mounting relays are also available.
- Standard model conforms to UL/CSA standards.
This product family is still being manufactured and sold by OMRON to existing customers. However, we recommend refraining from using this product family in any new designs. For alternative products, please view here.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G6L | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Electrical Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| G6L-1F | Login/Register | Download | In production | ||
| G6L-1P | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.