G6K(U)-2F(P)-RF(-S,-T) Surface-mounting High-frequency Relay
Surface-mounting, 1-GHz-Band/
3-GHz-Band, Miniature, DPDT,
High-frequency Relay
- Superior high-frequency characteristics (at 1 GHz), such as an isolation of 20 dB min. between contacts of the same polarity of 30 dB min. between contacts of different polarity with an insertion loss of 0.2 dB max.
- Miniaturized to 10.3 × 6.9 × 5.4 mm (L × W × H).
- Rated power consumption of 100 mW with high sensitivity
- Single-side stable and single-winding latching models are available.
- Models with a smaller footprint (G6K(U)-2F-RF-S) are available to help save space.
- G6K(U)-2F-RF-T models for 3-GHz band join the lineup with a downsized footprint.
- New PCB terminals models are available.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G6K(U)-2F(P)-RF(-S,-T) | |
| Precautions | Safety Precautions for All PCB Relays | |
| Selection Guide | Electrical Mechanical Relay Selection Guide | |
| Technical information | Troubleshooting case studies [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification*3 | Product Status |
|---|---|---|---|---|---|
| G6K-2F-RF | Login/Register | Login/Register | Download | In production | |
| G6K-2F-RF-S | Login/Register | Login/Register | Download | In production | |
| G6K-2F-RF-T | Login/Register | Login/Register | Download | In production | |
| G6K-2P-RF | Login/Register | Login/Register | Download | In production | |
| G6KU-2F-RF | Login/Register | Login/Register | Download | In production | |
| G6KU-2F-RF-S | Login/Register | Login/Register | Download | In production | |
| G6KU-2F-RF-T | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.