G6K-2F-RF-V Surface-mounting High-frequency Relay
8-GHz Band Miniature DPDT
High Frequency Relay for High-speed
Differential Transmission Signal
Switching
- High-frequency characteristics (insertion loss 3 dB or less at 8 GHz)
- Miniaturized to 11.7 × 7.9 × 7.1 mm (L × W × H).
- Rated power consumption of 100 mW with high sensitivity
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G6K-2F-RF-V | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
Whitepaper
Data type | File name | Date of update |
---|---|---|
White Paper | About High Frequency Relays for High-speed Differential Transmission Signal Switching |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G6K-2F-RF-V | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.