G6A Low Signal Relay
World's Standard Model G6A!
- Resistant to electromagnetic interference, enables high-density mounting.
- Impulse withstand voltage of 1,500V meets FCC requirements.
- Gold-clad twin-contacts provide short contact bounce in addition to its high contact reliability.
- A variety of products that cover a wide range of use.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G6A | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G6A-274P | Login/Register | Login/Register | Download | In production | |
G6A-274P-15 | Download | In production | |||
G6A-274P-40 | Download | In production | |||
G6A-274P-ST-US | Login/Register | Login/Register | Download | In production | |
G6A-274P-ST15-US | Download | In production | |||
G6A-274P-ST40-US | Download | In production | |||
G6AK-274P | Login/Register | Login/Register | Download | In production | |
G6AK-274P-40 | Download | In production | |||
G6AK-274P-ST-US | Login/Register | Login/Register | Download | In production | |
G6AK-274P-ST40-US | Download | In production | |||
G6AU-274P | Login/Register | Login/Register | Download | In production | |
G6AU-274P-ST-US | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.