G5V-2 Low Signal Relay
General-purpose, Low-cost,
Two-pole Relays for Signal Circults
- General-purpose DIL terminal layout.
- Wide switching power of 10 μA to 2 A.
- Fully-sealed type Relays standardized with bifurcated crossbar contacts. Highly reliable in addition to its high environment resistance.
- Conforms to FCC Part 68 (impulse withstand voltage of 1,500 V for 10 x 160 μs between coil and contacts and between contacts of the same polarity).
- High dielectric strength at 1,000 VAC between coil and contacts, and 750 VAC between contacts of the same polarity.
- UL and CSA standard approved.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G5V-2 | |
Precautions | Safety Precautions for All PCB Relays | |
Selection Guide | Electrical Mechanical Relay Selection Guide | |
Technical information | The SOLUTIONS [Mechanical PCB Relay Edition] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G5V-2 | Login/Register | Login/Register | Download | In production | |
G5V-2-H1 | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.