G3VM-63BR/63ER MOS FET Relays DIP 6-pin, High Current and Low ON-Resistance Type
- New
MOS FET Relays in DIP 6-pin Packages
with SPST-NC Contacts That Achieve
Low ON-Resistance and High Switching
Capacity of a Mechanical Relay
- Contact form: 1b
- Load voltage: 60 V
- Continuous load current (peak value): 1.2 A (2.4 A) *
* Values in parentheses are for connection C.
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
Data type | File name | Date of update |
---|---|---|
Data sheet | Data sheet G3VM-63BR/63ER | |
Precautions | Common Precautions for All MOS FET Relays | |
Selection Guide | G3VM MOS FET RELAYS SELECTION GUIDE | |
Technical information | The SOLUTIONS [MOS FET Relay] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
Model | 2D/3D CAD*1 | ECAD*2 | Buy online | RoHS Certification | Product Status |
---|---|---|---|---|---|
G3VM-63BR | Login/Register | Login/Register | Download | In production | |
G3VM-63ER | Login/Register | Login/Register | Download | In production | |
G3VM-63ER(TR05) | Login/Register | Login/Register | Download | In production |
- *1See here for 2D,3D CAD data specifications.
- *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data. - *3Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.