Absolute Maximum Rating (Ta = 25℃)

LED forward current50ms
LED forward current reduction rate-0.5mA/℃
LED reverse voltage5V
Connection temperature125℃
Load voltage (AC peak/DC)80V
Continuous load current (AC peak/DC)120mA
ON current reduction rate-1.2mA/℃
Pulse ON current360A
Connection temperature125℃
Dielectric strength between I/O1500Vrms
Ambient operating temperature-20~ +85℃
Ambient storage temperature-40~ +125℃
Soldering temperature260℃

Electrical Characteristics (Ta=25℃)

LED forward voltage Minimum1.0V
LED forward voltage Typical1.15V
LED forward voltage Maximum1.3V
Reverse current10μA
Capacitance between terminals15pF
Trigger LED forward current Typical2mA
Trigger LED forward current Maximum5mA
Release LED forward current Minimum0.1mA
Maximum resistance with output ON Typical7.5Ω
Maximum resistance with output ON Maximum12Ω
Current leakage when the relay is open Maximum0.2nA
Capacitance between terminals Typical5pF
Capacitance between terminals Maximum7pF
Capacitance between I/O terminals0.8pF
Insulation resistance between I/O terminals Minimum1000MΩ
Insulation resistance between I/O terminals Typical10^8MΩ
Turn-ON time Typical0.1ms
Turn-ON time Maximum0.25ms
Turn-OFF time Typical0.15ms
Turn-OFF time Maximum0.2ms

*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.