G3VM-61HR/61HR1/61HR2 MOSFET Relays SOP 6-pin, High-current and Low-ON-resistance Type
MOSFET Relays in SOP 6-pin
packages that achieve the low ON
resistance and high switching capacitance
of a mechanical relay
- Load voltage: 60 V
- 60-V Relay (61HR): Continuous load current of 2.3 A (4.6 A) max. *
- 60-V Relay (61HR1): Continuous load current of 3.3 A (6.6 A) max. *
- 60-V Relay (61HR2): Continuous load current of 4 A (8 A) max. *
* Values in parentheses are for connection C.
G3VM-61HR: Last order Date: Mar,2027. Recommended replacement: G3VM-61HR2
G3VM-61HR(TR): Last order Date: Mar,2027. Recommended replacement: G3VM-61HR2(TR05)
G3VM-61HR1: Last order Date: Mar,2027. Recommended replacement: G3VM-61HR2
G3VM-61HR1(TR05): Last order Date: Mar,2027. Recommended replacement: G3VM-61HR2(TR05)
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G3VM-61HR/61HR1/61HR2 | |
| Precautions | Common Precautions for All MOSFET Relays | |
| Selection Guide | G3VM MOSFET RELAYS SELECTION GUIDE | |
| Technical information | Troubleshooting case studies [MOSFET Relay] |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G3VM-61HR | Login/Register | Login/Register | Download | Scheduled for discontinuation | ||
| G3VM-61HR(TR) | Download | Scheduled for discontinuation | ||||
| G3VM-61HR1 | Login/Register | Login/Register | Download | Scheduled for discontinuation | ||
| G3VM-61HR1(TR05) | Download | Scheduled for discontinuation | ||||
| G3VM-61HR2 | Login/Register | Login/Register | Download | In production | ||
| G3VM-61HR2(TR05) | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.


