G3VM-21QR□/41QR□□/61QR□ MOSFET Relays S-VSON(L) 4-pin, Low-output-capacitance and Low-ON-resistance Type (with Low C × R)
Compact S-VSON(L) package
MOSFET Relays with Low Output
Capacitance and Low ON Resistance
Note: The actual product is marked differently from the image shown here.
- A compact L2.0 × W1.45 × H1.3 mm S-VSON(L) 4-pin package helps to reduce the space required by circuit boards
- Load voltage 20 V/40 V/60 V
- Low C × R provides excellent output characteristics in the high-frequency domain
G3VM-21QR: Low C × R = 4.08 pF/Ω (standard)
G3VM-21QR1: Low C × R = 5.2 pF/Ω (standard)
G3VM-41QR4: Low C × R = 13 pF/Ω (standard)
G3VM-41QR10: Low C × R = 4.95 pF/Ω (standard)
G3VM-61QR/61QR3: Low C × R = 13.2 pF/Ω (standard) - Rapid response
G3VM-61QR3: Operation time of 0.25 ms (max.), recovery time of 0.2 ms (max.)
G3VM-21QR: Operation time of 0.08 ms (max.), recovery time of 0.12 ms (max.)
G3VM-21QR1/41QR4: Operation time of 0.15 ms (max.), recovery time of 0.1 ms (max.) - High Ambient operating temperature: -40°C to +110°C
DOWNLOAD
This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information. Models for which CAD data is available can be checked from the "Model list".
Catalog
| Data type | File name | Date of update |
|---|---|---|
| Data sheet | Data sheet G3VM-21QR□/41QR□□/61QR□ | |
| Precautions | Common Precautions for All MOS FET Relays | |
| Selection Guide | G3VM MOSFET RELAYS SELECTION GUIDE | |
| Technical information | Troubleshooting case studies [MOS FET Relay] | |
| Software | Simulation Model |
MODEL LIST
Relevant information for each model is listed. CAD data can be downloaded after logging in or registering as a member.
| Model | SamacSys3D/ECAD*1 | Ultra Librarian3D/ECAD*2 | OMRON2D/3D CAD*3 | Buy online | RoHS Certification*4 | Product Status |
|---|---|---|---|---|---|---|
| G3VM-21QR | Login/Register | Login/Register | Download | In production | ||
| G3VM-21QR(TR05) | Login/Register | Login/Register | Download | In production | ||
| G3VM-21QR1 | Login/Register | Login/Register | Download | In production | ||
| G3VM-21QR1(TR05) | Login/Register | Login/Register | Download | In production | ||
| G3VM-41QR10 | Login/Register | Login/Register | Download | In production | ||
| G3VM-41QR10(TR05) | Login/Register | Login/Register | Download | In production | ||
| G3VM-41QR4 | Login/Register | Login/Register | Download | In production | ||
| G3VM-41QR4(TR05) | Login/Register | Login/Register | Download | In production | ||
| G3VM-61QR | Login/Register | Login/Register | Download | In production | ||
| G3VM-61QR(TR05) | Login/Register | Login/Register | Download | In production | ||
| G3VM-61QR3 | Login/Register | Login/Register | Download | In production | ||
| G3VM-61QR3(TR05) | Login/Register | Login/Register | Download | In production |
- *1External site (SamacSys) opens in a new window.
SamacSys uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *2External site (Ultra Librarian) opens in a new window.
Ultra Librarian uniquely created 3D CAD and ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of 3D CAD and ECAD data. - *3See here for 2D,3D CAD data specifications.
- *4Rohs Certificate may not be listed.
Please contact us or distributors for products that are not listed.



