G3VM-401G
![product-image](https://omronfs.omron.com/products_image/G3VM-35-G--351VY-401G--401VY.png)
SOP 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
LED forward current | 30mA |
---|---|
LED forward current reduction rate | -0.3mA/℃ |
LED reverse voltage | 5V |
Connection temperature | 125℃ |
Load voltage (AC peak/DC) | 400V |
Continuous load current (AC peak/DC) | 100mA |
ON current reduction rate | -1.0mA/℃ |
Pulse ON current | 300mA |
Connection temperature | 125℃ |
Dielectric strength between I/O | 1500Vrms |
Ambient operating temperature | -40~+85℃ |
Ambient storage temperature | -55~+125℃ |
Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
LED forward voltage Minimum | 1.1V |
---|---|
LED forward voltage Typical | 1.27V |
LED forward voltage Maximum | 1.4V |
Reverse current | 10μA |
Capacitance between terminals | 30pF |
Trigger LED forward current Typical | ― |
Trigger LED forward current Maximum | 0.2mA |
Release LED forward current Minimum | ― |
Release LED forward current Typical | 0.001mA |
Maximum resistance with output ON Typical | 18Ω |
Maximum resistance with output ON Maximum | 35Ω |
Current leakage when the relay is open Typical | 1nA |
Current leakage when the relay is open Maximum | 1000nA |
Capacitance between terminals Typical | 70pF |
Capacitance between I/O terminals | 0.8pF |
Insulation resistance between I/O terminals Minimum | 1000MΩ |
Insulation resistance between I/O terminals Typical | 10^8MΩ |
Turn-ON time Typical | 2ms |
Turn-ON time Maximum | 10ms |
Turn-OFF time Typical | 1ms |
Turn-OFF time Maximum | 5ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.