G3VM-61QV2L

S-VSON 4pin; Surface-mounting terminals
Absolute Maximum Rating (Ta = 25℃)
Connection temperature | 125℃ |
---|---|
Input forward voltage | 3V |
Input reverse voltage | 6V |
Load voltage (AC peak/DC) | 60V |
Continuous load current (AC peak/DC) | 1000mA |
ON current reduction rate | -10mA/℃ |
Pulse ON current | 3000mA |
Connection temperature | 125℃ |
Dielectric strength between I/O | 500Vrms |
Ambient operating temperature | -40~+110℃ |
Ambient storage temperature | -40~+125℃ |
Soldering temperature | 260℃ |
Electrical Characteristics (Ta=25℃)
Reverse current | 10μA |
---|---|
Capacitance between terminals | 30pF |
Input forward current | 14.3mA |
Operate voltage Typical | 1.2V |
Operate voltage Maximum | 1.6V |
Operate voltage Minimum | 0.8V |
Release voltageTypical | 1.1V |
Maximum resistance with output ON Typical | 0.2Ω |
Maximum resistance with output ON Maximum | 0.3Ω |
Current leakage when the relay is open Maximum | 1nA |
Capacitance between terminals Typical | 80pF |
Capacitance between terminals Maximum | 150pF |
Capacitance between I/O terminals | 1pF |
Insulation resistance between I/O terminals Minimum | 1000MΩ |
Insulation resistance between I/O terminals Typical | 10^8MΩ |
Turn-ON time Maximum | 1.0ms |
Turn-OFF time Maximum | 0.2ms |
*This page contains information excerpted from the product catalog. For other product information, please see the data sheet and other various data.